I've been using PVG32 valves with PVEA coils for years. To control them with the Plus+1, i've been using the PVE Driver block from the Library.
I thought I'd try something different and tried to use the PVEA_H_S Compliant Block from the HWD file, but when I try to compile, I get a bunch of errors.
*** ERROR 21 *** [CHPARGU2] NO OUTPUT CONNECTED TO COMPONENT: {AND2}, ENTRY A2
MC50_10T_MC50_12T!TOP!Application!BASIC!PVE_A_H_S1!PVEA_H_S!PVE_Driver!PVE_Driver (348,220)
*** ERROR 21 *** [CHPARGU2] NO OUTPUT CONNECTED TO COMPONENT: {Switch 2}, ENTRY A3
MC50_10T_MC50_12T!TOP!Application!BASIC!PVE_A_H_S1!PVEA_H_S!SupplyHandling (352,162)
*** ERROR 98 *** [CHPARGU2] INVALID MIX OF INPUT AND OUTPUT TYPES FOR COMPONENT: {Switch 2}
MC50_10T_MC50_12T!TOP!Application!BASIC!PVE_A_H_S1!PVEA_H_S!SupplyHandling (342,150)