PLUS+1 Hardware > PLUS+1 Compliant Hardware
EMD Speed Sensor
spittet:
It depends on the control precision you want to achieve. In your example, you told us about a 200 RPM target and the RPM seen by the sensor were in the 199.0 to 203.6 range. This is an error of -0.5% / +1.8%, which is not too bad in my opinion.
Sam
Navigation
[0] Message Index
[*] Previous page
Go to full version