Hi all,
Can an IO module read the frequency of a 0.3V peak to peak sinewave that is biased at 5volts within the range of 10 - 100Hz? That is, can I read the frequency of a sinewave with a max peak of 5.15V and a min peak of 4.85V within the range of 10 - 100Hz?
Thanks in advance.