PLUS+1™ Hardware > PLUS+1™ Compliant Hardware

EMD Speed Sensor

<< < (4/4)

spittet:
It depends on the control precision you want to achieve. In your example, you told us about a 200 RPM target and the RPM seen by the sensor were in the 199.0 to 203.6 range. This is an error of -0.5% / +1.8%, which is not too bad in my opinion.

Sam

Navigation

[0] Message Index

[*] Previous page

Go to full version