PLUS+1 Software > Communication
PVED-CC float position
mebib:
By default the 7mm spool travel is linear scaled to the 0 to 250 of the command. The float spool will reach the max flow at 4.8mm.
So the quick (and dirty ;) )way to do it, is when you use the default settings of the PVED and send about 172 for max flow in both directions and 250 for float position.
Navigation
[0] Message Index
[*] Previous page
Go to full version