Hi ET,
1, typically the drain wire is secured to a good earth on the machines chasis, this can be located at the valve itself, thus reducing wiring etc.
2 PVG= Proportional Valve Group, such as PVG 32, where 32 described the kW rating of the valve,
2.1 = PVGOUT refers to the ratio metric signal requiered by the PVE, ie 25% (2500)-50% (5000) -75% (7500) @ 0.1 resolution of the duty cycle. (pin configuration 6)
Neil