I'm currently programming/testing a MC050-10.
It's hooked up to a 24 volt power supply for testing, and will be hooked up to a 24 volt system on the final machine.
(Volt meter reads 24.07 V for the power supply.)
According to the documentation, the digital outputs should be providing a voltage between 23 and 24 volts.
However, they are only reading 10.23 V.
I am able to accurately set the multi-function output pins to any voltage between 0 V and 24 V.
How can I get the digital output pins to put out 24 volts?