On a similar note, I find that the Danfoss controllers are very suitable for generic control applications requiring CAN communications, whether J1939, J1979, or ISO-BUS. I have used them in rail, heavy truck, and agricultural applications where there's not a drop of hydraulic fluid (unless you count transmission fluid). I hope the communications library expands to include these other protocol layers.