91
Controllers / Re: AnIn used as 24vdc DigIn
« Last post by sverreo on February 20, 2024, 09:20:37 AM »You can use C1p05 without a problem. The only thing is that if you input 24V it will only read maximum 5V on the input.
Make a simple logic to use this voltage as a digital input. f.ex. greater than 3V "on", and less than 2V "off"
Make a simple logic to use this voltage as a digital input. f.ex. greater than 3V "on", and less than 2V "off"