97
« Last post by tannnnn on February 06, 2024, 10:51:17 AM »
Hello Camox, Thanks alot for your message.
Sorry for the below long message but i kindly need your input on this one.
The circuit I'm dealing with in my application include 1 x JS1H single axis PWM joystick, One pump having 2 x 24V proportional solenoid Valves A and B (for Right and Left) rotations respectively, and 1x ON/OFF Solenoid Valve for brake +24 Volts const. I've attached a basic schematic for clarification.
I want to set the joystick parameters to perform the below functions:
- Joystick in Forward: Energizes Solenoid Valve A (Proportionally control its flow) and at the same time energizes brake solenoid Valve with +24V (constant).
- Joystick in Reverse position: Energizes Solenoid Valve B (Proportionally control its flow) pin and at the same time energizes brake solenoid Valve with +24V (constant).
- Joystick in Neutral Position: Solenoid A,B and Brake Solenoid are all de-energized.
From your experience, is the above feasible with this joystick ?
Thank you very much!