Your needIf you need to:
- log data from your machine e.g. event log with error codes
- help to aid your machine diagnostics
- record e.g. voltage, pressure and several other application parameters
Your solutionApplication data logging writes data to the memory of a Danfoss PLUS+1 controller or display. The PLUS+1 Service Tool (ST) program is used to extract the logged data. The Service Tool program writes data first to an encrypted .P1A-file (PLUS+1 application data log) file and then, with proper access rights, to a CSV (comma-separated values) file. Application data logging is hardware dependent and not all PLUS+1 controllers and displays support application data logging. Which one does can be found in the data sheet.
How it worksYou can make use of the data by downloading it via connection to Service tool, either standing by the machine or remote by using our Telematics solution. One application can have multiple application data logs. For the DP7xx that has a USB port in the front it’s easy to download to a USB-stick.
Best regards
Nilla
PLUS+1 Helpdesk