Gents
On the MC 038, are the power pins 36, 37, 38, connected internally together?
Are they connected to pin 2?
Can I monitor them individually for voltage available? Will I need to connect my source for each also to a input to monitor?
Thanking you in advance.
Bgtwuk