PLUS+1 Tools > PLUS+1 GUIDE
Announcing PLUS+1® GUIDE and Service Tool 12.2
(1/1)
jlindholm:
Fast. Easy. Open. Three pillars sustaining and guiding advances in performance and features of PLUS+1 GUIDE and Service Tool, a fundamental framework that continues with the 12.2 release. Rest assured, Danfoss is committed to further improve the PLUS+1 software platform to enable customers with intelligent and intuitive tools to shorten product development cycles.
GUIDE 12.2 incorporates new features to ease machine design and offers an improved UI/UX. The following are part of this new release:
New features
* Diagnostic and Non-volatile parameter overview
* Add and edit multi-line Unicode comments with the comment editor
* Import test cases and export results to excel when using the test tool to test GUIDE code
* Use the Generate FMU functionality to export a PLUS+1 GUIDE page or module to a Functional Mock-up Unit (FMU) according to version 2.0.1 of the Functional Mock-up Interface standard UI/UX
Ease of navigation with added toolbar enhancements, flexible zoom options and updated menu structure
Service Tool 12.2
New features
* Compare P1Ds using a simple CLI instruction
* KWP2000 and UDS protocol support released for evaluation
* Signal logger - configure, capture and save signals for later reviewUI/UX
* Simplified views, updates to status bars and tabs for better page editing and design
Easiest way to update, and keep you updated on any new releases, is by using our PLUS+1 Update center
If you are interested in getting a short overview of the new features, please watch our YouTube video, https://www.youtube.com/watch?v=XiR_EIsU-L4&t
Navigation
[0] Message Index
Go to full version