PLUS+1 Tools > PLUS+1 Service Tool
Danfoss temperature sensor in Plus+1 Service Tool
(1/1)
deyan.dimitro:
Hello,
i have a temperature sensor connected in ECU. Input pin is C1p27.Ohm and unit is Ohm. I must not change nothing in GUIDE Project File.
Can i get the information from this pin but in degrees in Service Tool?
I have Danfoss temperature sensor table.
oiltronic:
No, not really. All the elements only offer linear scaling, some with an offset. I can think of two options:
* Insert that image into the service tool for manual ohms-temperature cross-referencing, or
* break the table into sections that are nearly linear, within your tolerance, and put in "panel" objects for each of the ranges, using the "hide component" feature to select a valid range of ohms for which to display the particular panel. Then insert a linearly converted standard log object in each panel for that range.
Navigation
[0] Message Index
Go to full version