I am having no luck in connecting to PVED-CC S5 ISOBUS coil in service tool with the PVED-CC S5 ISOBUS P1D file.
When it does the system scan, the ECU shows as 0,32 - S5_TR_APP and status E553: No Diagnostic Data file installed.
I tried changing the ECU, but there are no other selection on the replace with drop down menu.
I just need to change the Node ID to something else.