21
I/O Modules / Re: IOX012-010 vs IOX012-110
« Last post by Matt_Eng on December 04, 2024, 07:29:35 PM »I dont expect that communication protocol has changed, so it should work.
However I've only tried swapping between an -010 and -110 with version of the 2.15 of the compliance block, which had some bug fixes and explicit support for the -010 and -110.
I also see a version 2.17 in the update center, so it may be beneficial to update and recompile or at least review the revision history.
-Matt_Eng
However I've only tried swapping between an -010 and -110 with version of the 2.15 of the compliance block, which had some bug fixes and explicit support for the -010 and -110.
I also see a version 2.17 in the update center, so it may be beneficial to update and recompile or at least review the revision history.
-Matt_Eng