Hello,
You can now download and install the latest version of PLUS+1 GUIDE and Service Tool from the PLUS+1 Update Center:
https://youtu.be/4n8f8ri-poYInformation from the Release Notes:
PLUS+1 GUIDENew Features and Functionality (see the GUIDE User Manual for more detailed information) [F00607]
Feature: Install LHX for Linux in PLUS+1 Service Tool
- It is now possible to install diagnostic data from an LHX file of a Linux-based HWD in PLUS+1 Service Tool.
[F00528]
Feature extension: Static Analyzer Improvements
- It is now possible to use over 40 different metrics.
- It is now possible to import/export Static Analyzer settings.
- It is now possible to configure a limit for how many warnings should be shown for each warning type.
- It is now possible to run the Static Analyzer in command line mode.
- It is now possible to use “Suppress Warning Start” and “Suppress Warning End” components to disable a specific Static Analyzer warning within a code area. - The coding guidelines document has been updated and is accessible in the “Help” menu (P100003179).
[F00617]
Feature extension: New nodes have been added in the hardware tree for Programmable Valves, Electrical Converters, and PLUS+1 Partner Products. (W01418)
[W01158]
Feature extension: A dialog is now shown when closing the License Manager when the license needs activation or rehosting.
PLUS+1 Service ToolNew Features and Functionality (see the Service Tool User & Design Manuals for more detailed information) [F00555]
Feature: Signal Logger (requires HWD support)
- Select up to 10 signals to log where sampling period, duration and optional trigger events can be configured.
- Logged signals are displayed in a configurable linear diagram with zoom functionality.
- Load/save configurations (in XML format).
- Load/save logged data (in CSV format).
- Optional auto save functionality for logged data.
[F00532]
Feature extension: Float data types support in Advanced Pages
- 32-bit and 64-bit float type signals are now supported in Advanced Page components.
- Only available for protocols where these data types are available.
[W01158]
Feature extension: A dialog is now shown when closing the License Manager when the license needs activation or rehosting.
Have a nice day.